Sempell-P-P001263

Sempell Model VSE0 High Pressure Relief Valve

Product Description

Reliable and economical overpressure protection for thermal relief and many more applications.

Features

  • Fully flexible connections: Flanges and threads according to DIN and ASME, welding ends
  • Forged austenitic stainless steal body
  • Highly customizable to meet most applications.
  • Easy maintenance
  • Soft seat options for superior seat tightness

Specifications

Size Inlet:
DN 15 – DN 25
NPS 1/2 – 1
Pressure Rating
PN 10 – PN 400
class 150 – class 2500
Temperature:
–200°C to +200°C
–300°F to +400°F
Set Pressure
1 bar – 400 bar
Orifice Diameter:
7.5mm or 9 mm
Design:
Flanges and threads according to DIN and ASME
Body Material:
1.4301/SA182 F304
Accessories
Soft seat, lifting lever, test gag