No image available
No image available
Your request is being processed.
Rosemount-FB-5301

Rosemount™ IO-Link USB Communicator

$637.87

Product Description

Part Number: FB-5301

Specifications

Communication Protocol
IO-Link
Process Connection
M12
Temperature Range
Up to -13°F (-25°C); 113°F (45°C)

Documents & Drawings