Rosemount-8705030

Rosemount 8705030 Flanged Magnetic Flow Meter Sensor, 3 Inch (DN80)

Product Description

All-welded construction provides a hermetic seal to protect against moisture and contaminants while a removable and replaceable terminal block enables easy repair in the field.

Products

Search
1-2 of 2 results for Products
8705030
8732E
8705030
8712E

Specifications

Accuracy
Up to 0.15% of volumetric flow rate accuracy over 13:1 flow turndowns, 0.25% over 40:1 flow turndown
Line Sizes
½-36 inch (15-900 mm)
Liner Materials
PTFE, ETFE, PFA, Polyurethane, Neoprene, Linatex Natural Rubber, Consult factory for additional material options
Electrode Materials
ASME B16.5 Class 150-2500DIN PN 10-40AS 2129 Table D and EAWWA C207 Table 3 Class D (30-36 inch only)

Features

  • For maximum protection, a fully welded sensor housing provides a hermetic seal
  • Avoid process shutdown with a removable and replaceable terminal block that enables repairs in the field
  • Capture any potential process fluid leakage with optional secondary containment compartments to surround electrodes
  • Ensure reliability in the harshest environments with an all-welded sensor housing
  • Guard against installation damage and leading-edge wear with an optional lining protector
  • Minimize maintenance and repair with an obstructionless design featuring no moving parts

Documents & Drawings