Rosemount-585 Annubar Primary Element

Rosemount™ 585 Annubar™ Primary Element for Severe Service

Product Description

The Rosemount 585 Annubar Primary Element is engineered with a sensor that offers exceptional accuracy and performance for flow measurement applications. Manufactured with solid sensor construction, this averaging pitot tube offers capabilities for severe service and high temperatures (1500 °F / 815 °C) and is available in a range of diverse materials. This sensor also includes a symmetrical design for bi-directional flow measurements to provide application flexibility.

Products

Search
1-5 of 5 results for Products
3051S MultiVariable Transmitter
585 Annubar Primary Element
3051 Coplanar Pressure Transmitter
585 Annubar Primary Element
4088 MultiVariable Transmitter
585 Annubar Primary Element
2051 Coplanar Pressure Transmitter
585 Annubar Primary Element
3051S Coplanar Pressure Transmitter
585 Annubar Primary Element

Specifications

Max. Operating Pressure
ANSI B16.5 2500#
Process Temperature Range
1500 °F (815 °C)
Fluid Type
Liquid, gas, steam
Process Wetted Material
316/316L SST, Alloy C-276, Alloy 800H
Warranty
Up to 5-year limited warranty

Features

  • Sensor construction offers capabilities for severe service and high temperature applications (1500 °F / 815 °C)
  • Available with diverse material options to meet a wide range of process demands
  • Symmetrical sensor design allows for reverse flow measurements
  • Lightweight design at large line sizes provides a cost-effective primary element solution
  • Wide range of process mounting options provide significant mounting flexibility for many process applications

Documents & Drawings