No image available
No image available
Your request is being processed.
Rosemount-398R Retractable pH ORP Sensor

Rosemount™ 398R Retractable pH/ORP Sensor

Product Description

The Rosemount 398RVP pH Sensor / ORP Sensor features chemical-resistant construction of Tefzel™, titanium and a robust reference junction. This pH/ORP sensor is ideal for measuring pH in harsh process liquids like sour water strippers, pulp bleaching towers that use chlorine dioxide, and process streams containing a variety of organic solvents

Specifications

Measurement Range
pH sensor: 0 to 14
ORP sensor: -1500 to +1500 mV
Temperature Range
32 - 212 °F (0 -100 °C)
Operating Pressure
Hemi-bulb: 0 to 250 psig (0 to 17.24 barg)
Flat-bulb: 0 to 100 psig (0 to 6.89 barg)
Max Operating Pressure
(at retraction or insertion)
21 in. tube 64 psig (4.41 barg)
36 in. tube 35 psig (2.41 barg)

Features

  • Superior chemical resistance allows pH sensor and ORP sensor to withstand applications containing chlorine dioxide and a wide variety of organic solvents and oxidizing agents
  • Minimum maintenance due to robust reference technology helps ensure accurate pH/ORP measurement even in coating, fouling and poisoning processes
  • Helical reference pathway hinders reference poisoning and cracking resistant glass for a long pH/ORP sensor life

Documents & Drawings

Parts & Accessories

Search
1-8 of 8 results for Parts & Accessories
:
$1,584.50
$1,056.33
$832.84
$93.41
$1,251.01