No image available
No image available
Your request is being processed.
Rosemount-319 Flushing Rings

Rosemount™ 319 Flushing Rings

Product Description

Rosemount 319 Flushing Rings with integrated valves lets you remove residue build up from diaphragm seals without disconnecting them from process flanges. Less downtime, less labor and less parts to manage.

Products

Search
1-23 of 24 results for Products
3051SAL Level Transmitter
319 Flushing Rings
3051S Coplanar Pressure Transmitter
1199 Diaphragm Seal System
319 Flushing Rings
3051SAM Scalable ERS Measurement Transmitter
1199 Diaphragm Seal System
319 Flushing Rings
3051P In-Line Pressure Transmitter
1199 Diaphragm Seal System
319 Flushing Rings
2051 Level Transmitter
1199 Diaphragm Seal System
319 Flushing Rings
Smart Pressure Gauge
1199 Diaphragm Seal System
319 Flushing Rings
2051 Coplanar Pressure Transmitter
1199 Diaphragm Seal System
319 Flushing Rings
3051 In-Line Pressure Transmitter
1199 Diaphragm Seal System
319 Flushing Rings
4088 MultiVariable Transmitter
1199 Diaphragm Seal System
319 Flushing Rings
2088 Gage and Absolute Pressure Transmitter
1199 Diaphragm Seal System
319 Flushing Rings
2051 Level Transmitter
319 Flushing Rings
3051S Thermal Range Expander
319 Flushing Rings
3051 Coplanar Pressure Transmitter
1199 Diaphragm Seal System
319 Flushing Rings
3051S In-Line Pressure Transmitter
1199 Diaphragm Seal System
319 Flushing Rings
3051S Coplanar Pressure Transmitter
1199 Diaphragm Seal System
319 Flushing Rings
3051L Level Transmitter
319 Flushing Rings
3051S MultiVariable Transmitter
1199 Diaphragm Seal System
319 Flushing Rings
2051 In-Line Pressure Transmitter
2051G In-Line Pressure Transmitter
319 Flushing Rings
Wireless Pressure Gauge
1199 Diaphragm Seal System
319 Flushing Rings
3051 Coplanar Pressure Transmitter
1199 Diaphragm Seal System
319 Flushing Rings
2051 Coplanar Pressure Transmitter
1199 Diaphragm Seal System
319 Flushing Rings
3051L Level Transmitter
1199 Diaphragm Seal System
319 Flushing Rings
3051S MultiVariable Transmitter
1199 Diaphragm Seal System
319 Flushing Rings

Specifications

Valve Type
Available with Ball, Needle or Gate Valves
Process Wetted Material
SST
SST Sour Gas
Alloy 625
Alloy C-276
Alloy 400
Packing Material
PTFE
Graphite
Connection Type(s)
Flushing Connections:
0, 1 or 2 connections
Welded: SW, Butt-Weld
Threaded: 1/4", 1/2", 3/4" NPT, RC1/4, RC1/2, RC3/4, F250C, F375C F562C

Features

  • Less labor, faster installations
    • Pre-assembled - no need for multiple vendor piece parts.
    • Factory leak tested for reliable in-field performance.
    • Fast maintenance for substantial process uptime.
  • Drastically Reduces Maintenance time
    • A simple way for maintenance staff to safely vent or drain excess pressure in the line.
    • A convenient method to access process fluid for sampling.
    • Can calibrate against a known pressure without disassembling the instrument connection.
  • Works with nearly any process type

Documents & Drawings