No image available
No image available
Your request is being processed.
Rosemount-3051S MultiVariable Transmitter

Rosemount™ 3051S MultiVariable™ Transmitter

Product Description

The Rosemount 3051S MultiVariable Transmitter is a best-in-class solution customized to obtain measurement combinations of differential pressure, static pressure and process temperature. This multivariable transmitter is a cost-effective device that reduces pipe penetrations, impulse piping and connection systems. This device is also engineered with built-in flow calculations for fully compensated mass flow measurements.

Products

Search
1-19 of 19 results for Products
3051S MultiVariable Transmitter
1595 Conditioning Orifice Plate
3051S MultiVariable Transmitter
1495 Orifice Plate
3051S MultiVariable Transmitter
1199 Diaphragm Seal System
3051S MultiVariable Transmitter
1199 Diaphragm Seal System
3051S MultiVariable Transmitter
R306 In-Line Manifold
3051S MultiVariable Transmitter
R305 Integral Manifold
3051S MultiVariable Transmitter
585 Annubar Primary Element
3051S MultiVariable Transmitter
305 Instrument Manifold
3051S MultiVariable Transmitter
304 Conventional Manifold
3051S MultiVariable Transmitter
306 In-Line Manifold
3051S MultiVariable Transmitter
1299 Diaphragm Seal System
3051S MultiVariable Transmitter
1299 Diaphragm Seal System
3051S MultiVariable Transmitter
9195 Wedge Flow Meter
305 Instrument Manifold
9295 Process Flow Meter
3051S MultiVariable Transmitter
305 Instrument Manifold
3051S MultiVariable Transmitter
1495 Orifice Plate
305 Instrument Manifold
3051S MultiVariable Transmitter
1595 Conditioning Orifice Plate
305 Instrument Manifold
9295 Process Flow Meter
3051S MultiVariable Transmitter
305 Instrument Manifold
214C RTD Temperature Sensor
3051S MultiVariable Transmitter
1199 Diaphragm Seal System
319 Flushing Rings
3051S MultiVariable Transmitter
1199 Diaphragm Seal System
319 Flushing Rings

Specifications

Warranty
Up to 15-year limited warranty
Rangedown
Up to 200:1
Communication Protocol
4-20 mA HART™, WirelessHART®, FOUNDATION™ Fieldbus
Measurement Range
Up to 2000 psi (138 bar) differential, Up to 6092 psi (420 bar) static
Process Wetted Material
316L SST, Alloy C-276, Tantalum, Gold-plated 316L SST
Diagnostics
Basic Diagnostics
Certifications/Approvals
NSF, NACE™, hazardous location, see full specs for complete list of certifications

Features

  • Measures multiple variables and standardizes on a single model number for streamline process and cost-efficiency
  • Reduces costs by eliminating the need for stacked transmitters and additional wiring
  • Primary elements available as assemble-to options for simple installation and commissioning
  • Multivariable design reduces pipe penetrations, impulse piping and connection systems for cost-savings
  • Callendar-Van Dusen sensor matching improves temperature accuracy enabling best-in-class flow calculations
  • All-welded, SuperModule™ design offers industry-leading accuracy in harsh environments and applications
  • Engineering Assistant Software allows for configuration in two easy steps
  • Ultra for Flow provides optimized flow readings with a ±0.04% of reading accuracy
  • Designed with built-in flow calculations for direct reporting of fully-compensated mass, energy or volumentric flow

Documents & Drawings

Parts & Accessories

Search
1-10 of 135 results for Parts & Accessories
:
$90.44
$415.23
$513.06
$207.83
$83.92
$220.01
$134.35
$268.71
$1,623.54
$151.75