No image available
No image available
Your request is being processed.
Rosemount-2051HT Hygienic Pressure Transmitter

Rosemount™ 2051HT Hygienic Pressure Transmitter

Product Description

The Rosemount 2051HT Hygienic Pressure Transmitter provides a reliable solution for gage and absolute measurements in the life science and food and beverage industries. This transmitter offers Emerson's proven pressure sensor technology along with industry standard process connections. A full suite of hygienic certifications, including 3-A™ and EHEDG, as well as an optional polished stainless steel housing ensure this device will be able to meet the requirements of your application.

Products

Search
1-1 of 1 results for Products
2051HT Hygienic Pressure Transmitter
1199 Diaphragm Seal System

Specifications

Warranty
Up to 5-year limited warranty
Rangedown
Up To 50:1
Communication Protocol
4-20 mA HART™
FOUNDATION™ Fieldbus
PROFIBUS®
Measurement Range
Up to 800 psig (55,7 bar) Gage, Up to 150 psia (10,3 bar) Absolute
Process Wetted Material
316L SST mechanically polished and electropolished to Ra < 30 µ-in. (0.81 µ-m)
Diagnostics
Basic Diagnostics
Certifications/Approvals
3A, EHEDG, see full specs for complete list of certifications

Features

  • Connects to various industry standard sanitary fittings
  • Meets 3-A and EHEDG industry-specific requirements
  • Polished stainless steel housing is free of voids and crevices to ensure easy cleaning and wipe downs
  • Offers up to 0.1% reference accuracy and 2-year stability
  • Withstands washdown conditions (up to IP69k rated) for long-term performance and durability
  • Local Operator Interface (LOI) for simple, local commissioning on-site without the use of extra tools
  • Utilizes proven Emerson sensor technology

Documents & Drawings

Parts & Accessories

Search
1-10 of 19 results for Parts & Accessories
:
$93.05
$52.18
$595.68
$95.66
$91.31
$244.36
$36.96
$220.01
$134.35
$109.13