Rosemount-K-2051 Wireless In-Line Pressure Transmitter and R306

Rosemount™ 2051 Wireless In-Line Pressure Transmitter and R306 Manifold

Specifications

Rosemount™ 2051 Wireless In-Line Pressure Transmitter
Warranty
Up to 5-year limited warranty
Rangedown
Up To 100:1
Communication Protocol
WirelessHART®
Measurement Range
Up to 10000 psig (689,47 bar) Gage, Up to 10000 psia (689,47bar) Absolute
Process Wetted Material
316L SST, Alloy C-276
Diagnostics
Basic Diagnostics
Certifications/Approvals
NSF, NACE®, hazardous location, see full specs for complete list of certifications
Update Rate
1 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Wireless Range
Internal antenna (225 m)
Rosemount™ R306 In-Line Manifold
Max. Operating Pressure
10000 psi (689 bar)
Max. Operating Temperature
750°F (399°C)
Manifold Material
316 SST/316L SST
Packing Material
PTFE, Graphite-based
Process Connection
1/2" -14 NPT female
Orientation: Parallel with transmitter
Certifications/Approvals
Cleaning for special services, sour gas (meets NACE MR 0175/ISO 15156, MR0103), see full specs for complete list of certifications
Warranty
Up to 5-year limited warranty

Features

Rosemount™ 2051 Wireless In-Line Pressure Transmitter
  • WirelessHART® technology is secure, cost-effective and delivers >99% data reliability
  • In-line gage and absolute pressure measurements support up to 10000 psi (689,47 bar) for pressure and level solutions
  • Delivered fully assembled to manifolds, diaphragm seals or primary flow elements for straightforward installation
  • SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
  • Easy installation enables quick instrumentation of measurement points without the cost of wiring
Rosemount™ R306 In-Line Manifold
  • Exclusive Pressure-Lock™ Valve technology with two-piece stem design offers enhanced reliability, increased operator safety and simplified operation
  • Assembles directly to in-line pressure transmitters for simple in-process calibration
  • Two-valve configuration for easy process isolation and draining/venting
  • Large internal process bore to resist plugging
  • Female NPT process connection
  • Provides a leak-checked and pressure tested single point solution when factory assembled to Rosemount pressure transmitters

Documents & Drawings

Rosemount™ 2051 Wireless In-Line Pressure Transmitter
Rosemount™ R306 In-Line Manifold