Rosemount-248 Head Mount Temperature Transmitter

Rosemount™ 248 Head Mount Temperature Transmitter

Product Description

An industry-standard solution, the Rosemount 248 Temperature Transmitter delivers consistent and reliable performance for process environments. Engineered to meet requirements for common single point temperature measurement applications, its durable design withstands a wide range of process environments. For application flexibility, this head mount temperature transmitter is available with a variety of housing options.

Products

Search
1-7 of 7 results for Products
214C RTD Temperature Sensor
248 Head Mount Temperature Transmitter
214C Thermocouple Temperature Sensor
248 Head Mount Temperature Transmitter
114C Thermowell
214C Thermocouple Temperature Sensor
248 Head Mount Temperature Transmitter
0085 Temperature Sensor
248 Head Mount Temperature Transmitter
214C RTD Temperature Sensor
248 Head Mount Temperature Transmitter
114C Thermowell
214C Thermocouple Temperature Sensor
248 Head Mount Temperature Transmitter
114P Protection Tube
214C RTD Temperature Sensor
248 Head Mount Temperature Transmitter
114P Protection Tube

Specifications

Input
Single sensor capability with universal sensor inputs (RTD, T/C, mV, ohms)
Output Signal
4-20 mA /HART™ protocol
Housing
DIN B head mount
Diagnostics
Basic diagnostics including open/short sensor diagnostics
Calibration Options
5-point calibration
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, hazardous location, marine type, see full specs for complete list of certifications

Features

  • Standard transmitter meets common single point temperature measurement application requirements
  • Housing construction provides superior resistance to many process environments
  • One-year stability rating reduces maintenance costs
  • Open/short sensor diagnostics help detect issues in the sensor loop to ensure reliable performance
  • Device dashboards provide easy interface for simplified device configuration and diagnostic troubleshooting
  • Transmitter-sensor matching with Callendar-Van Dusen constants reduces total measurement error

Documents & Drawings

Parts & Accessories

Search
1-10 of 10 results for Parts & Accessories
:
$39.13
$197.40
$197.40
$100.87
$197.40
$59.57
$520.02
$520.02
$54.78
$197.40