No image available
No image available
Your request is being processed.
SolaHD-IE120

SolaHD™ PN IE120

Product Description

ACTIVE TRK FILTER 1PH 20A 120V DIN

Features

  • Operating temperature from -40°C to +45°C

Specifications

Single-Phase 120 and 240 Vac Model Amperage
3.0, 5.0, 10.0, 20.0
Peak Surge Current Capability: Per Phase
30,000 Amps
Peak Surge Current Capability: Line to Neutral
20,000 Amps
Peak Surge Current Capability: Line to Ground
10,000 Amps
Peak Surge Current Capability: Neutral to Ground
-40°C to +45°C
Load Surge Current Rating:
10 msec; 5 x Nominal
Load Surge Current Rating: 1 sec
3 x Nominal
Load Surge Current Rating: 10 sec
2 x Nominal
Frequency Response: Normal (F-R) 100 kHz to 50 MHz
90 dB Max
Frequency Response: Common (F-R) 5 MHz to 50 MHz
60 dB Max
Transient Reduction Typical Category A Ringwave
< 60 V Peak
Transient Reduction Typical Category B Ringwave
< 100 V Peak UL 1449
Operating Temperature
-40°C to +50°C
Hertz
47-63 Hz

Documents & Drawings