No image available
No image available
Your request is being processed.
Asco-SC8401B101DC24/DC

ASCO™ SC8401B101DC24/DC

$892.00
QuickShip QuickShip
QTY:

Product Description

3/8 X 9/32 3 NC Brass 6.1 /H W

Specifications

Body Material
Aluminum
Function
4 way
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid
Kit Number
314513
Coil Class
FT
Coil Number
400127-142
Min to Max Ambient Temperature
0 - 135 °F
Orifice Size
1/4 in
Voltage
24 Volts DC
Watt Rating
6.9 W
Item Status
Active
Carton Note
1/4 X 1/4 4W ALUM 6.9/F DC
Seating Elastomer
NBR
Mounting Direction
Any

Features

  • Dual solenoid versions hold last position, even after loss of electric power. Solenoid may be energized momentarily (1/10 second) or continuously
  • Standard manual operator both momentary and maintained
  • Sub-base and manifold mounting for installation flexibility; direct-mount constructions are available
  • Watertight Types 1, 2, 3, 3S, 4, and 4X and explosion-proof and watertight Types 3, 3S, 4, 4X, 6, 6P, 7, and 9 offer reliable operation in challenging environments

Documents & Drawings