No image available
No image available
Your request is being processed.
Asco-SC8401B101AC110/50

ASCO™ SC8401B101AC110/50

$930.00
QuickShip QuickShip
QTY:

Product Description

1/4 X 1/4 4 Brass 17.1/F W

Specifications

Body Material
Aluminum
Function
4 way
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid
Kit Number
314513
Coil Class
FB
Coil Number
400127-225
Voltage & Frequency
110 Volts AC with 50 Hz
Watt Rating
6.3 W
Item Status
Active
Standards / Regulations
CSA, Type 1, Type 2, Type 3, Type 3S, Type 4, Type 4X, Type 6, Type 6P, Type 7, Type 9, UL
Carton Note
1/4 X 1/4 4W ALUM 6.3/F AC

Features

  • Dual solenoid versions hold last position, even after loss of electric power. Solenoid may be energized momentarily (1/10 second) or continuously
  • Standard manual operator both momentary and maintained
  • Sub-base and manifold mounting for installation flexibility; direct-mount constructions are available
  • Watertight Types 1, 2, 3, 3S, 4, and 4X and explosion-proof and watertight Types 3, 3S, 4, 4X, 6, 6P, 7, and 9 offer reliable operation in challenging environments

Documents & Drawings