Clamp-on Ultrasonic Gas Flow Meters
Flexim's non-intrusive gas ultrasonic flow meters represent state-of-the-art technology for precise and non-disruptive gas flow measurement across diverse applications. These meters offer exceptional accuracy, capable of measuring flow rates with precision even in challenging conditions, such as varying gas compositions, fluctuating temperatures, and high-pressure environments. This accuracy is vital for critical applications like custody transfer and emissions monitoring.