Clamp-on Ultrasonic Compressed Air Flow Meters
Flexim's non-intrusive compressed air ultrasonic flow meters are innovative devices designed to offer precise and non-disruptive measurement of compressed air in various industrial applications. These meters combine cutting-edge technology with a non-invasive installation approach, ensuring minimal disruption to operations. Utilizing ultrasonic principles, these flow meters accurately measure compressed air flow rates without the need for intrusive probes or sensors within the air path.