Micro Motion-HPC020N High-Pressure Coriolis Meter

Micro Motion™ HPC020N High-Pressure Coriolis Meter 1/6" (DN3), 16,401 psi (1131 BAR) maximum operating pressure

Product Description

A 316L and XM-19 stainless steel high pressure Coriolis flowmeter that delivers accurate repeatable flow measurement up to 16,401 psi (1130 bar) maximum operating pressure.

Products

Search
1-11 of 11 results for Products
HPC020N High-Pressure Coriolis Meter
2500
HPC020N High-Pressure Coriolis Meter
4200
HPC020N High-Pressure Coriolis Meter
2700
HPC020N High-Pressure Coriolis Meter
4700 Flow Transmitter
HPC020N High-Pressure Coriolis Meter
1500
HPC020N High-Pressure Coriolis Meter
1600 Compact Flow Transmitter
HPC020N High-Pressure Coriolis Meter
1700
HPC020N High-Pressure Coriolis Meter
5700
HPC020N High-Pressure Coriolis Meter
3700
HPC020N High-Pressure Coriolis Meter
3500
HPC020N High-Pressure Coriolis Meter
2400S

Specifications

Flow Rate
7.7 kg/min nominal flow rate
Gas mass flow and volume flow accuracy
±0.5% of batch at standard conditions
Gas mass flow and volume flow repeatability
0.25% of batch at standard conditions
Temperature range
±1 °C ±0.5% of reading at standard conditions
Pressure Range
Rated up to 16,401 psi (1131 Bar) maximum operating pressure

Features

  • Use one device for reliable and repeatable mass flow, volume flow, density, temperature measurement
  • Get the best real-world Coriolis performance at 16,401 psi (1131 Bar) maximum operating pressure
  • Minimize maintenance and boost long-term reliability with no moving parts to wear or replace
  • Maximize uptime using Smart Meter Verification to check system integrity without need to pull meter out of service
  • Accommodate any installation requirement with available two-wire, direct-connect (no transmitter needed), stainless steel and 5700 transmitters
  • XM-19 stainless steel wetted pathway resistant to hydrogen embrittlement
  • Suitable for use in 350 bar and 700 bar LDV/MDV/HDV hydrogen gas applications

Documents & Drawings

Parts & Accessories

Search
1-4 of 4 results for Parts & Accessories
:
$146.00
$97.00
$165.00
Micro Motion™ Barrier Kit for Direct Connect with CSA approvals - English instructions
Measurement Type
Flow Measurement
Product Type
Replacement Parts
Family
Flow - Coriolis
Compatibility
availability
Measurement Type
Product Type
Family
Compatibility
Flow Measurement
Replacement Parts
Flow - Coriolis
$1,425.00