No image available
No image available
Your request is being processed.
Micro Motion-HPC020M High-Pressure Coriolis Meter

Micro Motion™ HPC020M High-Pressure Coriolis Meter 1/6" (DN3), 12,168 psi (839 BAR) maximum operating pressure

Product Description

A 316L and XM-19 stainless steel high pressure Coriolis flowmeter that delivers accurate repeatable flow measurement up to 12,168 psi (839 BAR)maximum operating pressure.

Products

Search
1-11 of 11 results for Products
HPC020M High-Pressure Coriolis Meter
1700
HPC020M High-Pressure Coriolis Meter
3500
HPC020M High-Pressure Coriolis Meter
2500
HPC020M High-Pressure Coriolis Meter
4200
HPC020M High-Pressure Coriolis Meter
2400S
HPC020M High-Pressure Coriolis Meter
3700
HPC020M High-Pressure Coriolis Meter
1500
HPC020M High-Pressure Coriolis Meter
1600 Compact Flow Transmitter
HPC020M High-Pressure Coriolis Meter
5700
HPC020M High-Pressure Coriolis Meter
2700
HPC020M High-Pressure Coriolis Meter
4700 Flow Transmitter

Specifications

Flow Rate
9.0 kg/min nominal flow rate
Gas mass flow and volume flow accuracy
±0.5% of batch at standard conditions
Gas mass flow and volume flow repeatability
0.25% of batch at standard conditions
Temperature range
±1 °C ±0.5% of reading at standard conditions
Pressure Range
Rated up to 12,168 psi (838 Bar) maximum operating pressure

Features

  • Use one device for reliable and repeatable mass flow, volume flow, density, temperature measurement
  • Get the best real-world Coriolis performance at 12,168 psi (838 bar) maximum operating pressure
  • Minimize maintenance and boost long-term reliability with no moving parts to wear or replace
  • Maximize uptime using Smart Meter Verification to check system integrity without need to pull meter out of service
  • Accommodate any installation requirement with available two-wire, direct-connect (no transmitter needed), stainless steel and 5700 transmitters
  • XM-19 stainless steel wetted pathway resistant to hydrogen embrittlement
  • Suitable for use in 350 bar and 700 bar LDV/MDV/HDV hydrogen gas applications

Documents & Drawings

Parts & Accessories

Search
1-4 of 4 results for Parts & Accessories
:
$141.00
$93.00
$159.00
Micro Motion™ Barrier Kit for Direct Connect with CSA approvals - English instructions
Product Type
Replacement Parts
Compatibility
Family
Flow - Coriolis
availability
Product Type
Compatibility
Family
Replacement Parts
Flow - Coriolis
$1,376.00