No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Micro Motion-K-FT-LF2M-LFT

Micro Motion LF-Series Extreme Low Flow Coriolis Meter Consisting of LF2M Sensor and LFT Transmitter

Specifications

Micro Motion LF2M Extreme Low Flow Coriolis Meter, 1/100 Inch (DN0.2), 316L Stainless Steel
Mass flow accuracy (Liquid)
±1.0% of rate (standard)±0.5% of rate (optional)
Mass flow repeatability (Liquid)
±0.05% of rate
Mass flow accuracy (Gas)
±0.5% of rate
Mass flow repeatability (Gas)
±0.05% of rate
Density accuracy (Liquid)
±0.005 g/cm3 (±5.0 kg/m3)
Temperature accuracy
±0.5 °C
Sensor maximum working pressure
500 psig (35 barg) (standard)1,500 psig (100 barg) (optional)
Meter approvals, calibrations, and certifications

•CSA
•ATEX

Features

Micro Motion LF2M Extreme Low Flow Coriolis Meter, 1/100 Inch (DN0.2), 316L Stainless Steel
  • Get the highest precision from a miniaturized flow meter
  • Accommodate most fluids with available 316L stainless steel construction
  • Choose from rugged transmitter options including: Class I, Division 1/Zone 1 housing with optional local-operator interface
  • Satisfy individual flow measurement needs with a compact footprint that is ideal for tight spaces
  • Rely on approvals and certifications including: CSA (Class 1 Div 2 groups A, B, C and D, Class II Div 2 groups F and G, Class III Div 2) and ATEX
  • Achieve direct, in-line measurement of mass flow, density, concentration and volume flow and temperature from one device
  • Gain unparalleled sensitivity and stability from a patented optical sensing system
Micro Motion LFT Extreme Low Flow Transmitter
  • Get the highest precision from a miniaturized flow meter
  • Accommodate most fluids with available 316L stainless steel construction
  • Choose from rugged transmitter options including: Class I, Division 1/Zone 1 housing with optional local-operator interface
  • Satisfy individual flow measurement needs with a compact footprint that is ideal for tight spaces
  • Rely on approvals and certifications including: CSA (Class 1 Div 2 groups A, B, C and D, Class II Div 2 groups F and G, Class III Div 2) and ATEX
  • Achieve direct, in-line measurement of mass flow, density, concentration and volume flow and temperature from one device
  • Gain unparalleled sensitivity and stability from a patented optical sensing system

Documents & Drawings

Micro Motion LF2M Extreme Low Flow Coriolis Meter, 1/100 Inch (DN0.2), 316L Stainless Steel
Micro Motion LFT Extreme Low Flow Transmitter