Micro Motion-K-FT-CMF010H-4200

Micro Motion ELITE Coriolis Meter Consisting of CMF010H Sensor and 4200 Transmitter

Specifications

Micro Motion ELITE CMF010H Coriolis Meter, 1/10 Inch (DN2), Nickel Alloy C22
Mass flow accuracy (Liquid)
±0.10% of rate (standard)±0.05% of rate (optional)
Mass flow repeatability (Liquid)
±0.05% of rate (standard)±0.025% of rate (optional)
Volume flow accuracy (Liquid)
±0.10% of rate (standard)±0.05% of rate (optional)
Volume flow repeatability (Liquid)
±0.05% of rate (standard)±0.025% of rate (optional)
Mass flow accuracy (Gas)
±0.35% of rate
Mass flow repeatability (Gas)
±0.20% of rate
Density accuracy (Liquid)
±0.0005 g/cm3 (±0.5 kg/m3)
Density repeatability (Liquid)
±0.0002 g/cm3 (±0.2 kg/m3)
Temperature accuracy
±1 °C ±0.5% of reading
Sensor maximum working pressure
3,263 psig (225 barg)
Meter approvals, calibrations, and certifications

•UL
•CSA
•IECEx
•NEPSI
•ATEX
•Ingress Protection
•EMC effects
Micro Motion 4200 2-Wire Transmitter
Local display

• Graphical display with optional backlight setting
• Four-button capacitive touch controls
• Supports English, German, French, Spanish, Portuguese, Russian, Chinese, and Japanese languages.
Power

• 2-wire loop-powered transmitter
• Minimum 17.75 V lift off voltage.
Input/output signals

• Up to 2 output channels
• Channel A is loop-powered 4-20mA/HART
• Chanel B is externally-powered configurable for 4-20mA, frequency output or discrete output (Licensable Option)
WirelessHART

• WirelessHART available with THUM adapter
Mounting options

• Field-mount
• Integrally mounted to a Micro Motion ELITE (CMFS), CMF200-CMF350, F-series, H-series, R-series, and T-series sensors
• Remotely mounted 9-wire with mounting bracket
Application types

• Smart Meter Verification
• Concentration measurement
• API Referral
Hazardous approvals

• Class I, Div. 1
• Class I, Div. 2
• Zone 1
• Zone 2
• Intrinsically Safe
• Explosion Proof

Features

Micro Motion ELITE CMF010H Coriolis Meter, 1/10 Inch (DN2), Nickel Alloy C22
  • Get unparalleled measurement sensitivity and stability from this uniquely designed meter
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Realize unmatched flow and density measurement performance in your most challenging liquid, gas and slurry applications
  • Achieve superb measurement confidence with the highest immunity to fluid, process and environmental effects
  • Improve scalability with a broad array of application coverage including hygienic, cryogenic and high-pressure
  • Implement the widest process-measurement range – -400°F to 662°F (-240°C to 350°C) and up to 6,000 psig (414 barg)
  • Widest range of meter approvals and certifications, including; CSA, ATEX, NEPSI, IECEx, Ingress Protection 66/67, SIL2 and SIL3, marine, and custody transfer approvals
  • Choose from models available in 316L Stainless Steel, C-22 nickel alloy and super-duplex materials
  • Interact with our 3D model to learn more about our ELITE Coriolis Flow and Density Meters
Micro Motion 4200 2-Wire Transmitter
  • Available with a wide range of Coriolis mass flow sensors with up to +/-0.10% mass flow accuracy and +/0.0005 g/cc density accuracy for liquids and slurries or +/-0.25% mass flow accuracy for gases.
  • The integrated real-time clock time stamps process data, alerts, Smart Meter Verification reports and audit logs. Data Historian on board offers a complete audit trail to determine process issues.
  • Graphic display that supports 8 languages and can be rotated using the integrated software rotation without removing the front cover, thereby minimizing downtime due to hot work permit restrictions.
  • Replace existing 2-wire flow devices with minimal effort and without incurring additional power or cabling costs.
  • Easily expand your plant where power is not centrally located
  • Smart Meter Verification provides a quick, complete assessment of a Coriolis meter, determining whether the meter has been affected by erosion, corrosion, or other influences affecting meter calibration. A basic version of Smart Meter Verification is included as standard.
  • Certified for SIL2 single use and SIL3 multiple use safety applications per IEC 61508
  • Accurate, repeatable, direct mass measurement improves process control while reducing number of measurement devices required.
  • Wireless THUM™ option maximizes installation and operation flexibility.

Documents & Drawings

Micro Motion ELITE CMF010H Coriolis Meter, 1/10 Inch (DN2), Nickel Alloy C22
Micro Motion 4200 2-Wire Transmitter