No image available
No image available
Your request is being processed.
Micro Motion-K-F150S Sensor and 3700 Transmitter

Micro Motion™ F-Series Coriolis Meter Consisting of F150S Sensor and 3700 Transmitter

Specifications

Micro Motion™ F150S Coriolis Meter, 1 1/2 Inch (DN40), 316L Stainless Steel
Mass flow accuracy (Liquid)
±0.20% of rate (standard)±0.15% of rate (optional)±0.10% of rate (optional)
Mass flow repeatability (Liquid)
±0.050% of rate
Volume flow accuracy (Liquid)
±0.20% of rate (standard)±0.15% of rate (optional)±0.10% of rate (optional)
Volume flow repeatability (Liquid)
±0.050% of rate
Mass flow accuracy (Gas)
±0.5% of rate
Mass flow repeatability (Gas)
±0.25% of rate
Density accuracy (Liquid)
±0.002 g/cm³ (2.0 kg/m³) (standard)±0.001 g/cm³ (1.0 kg/m³) (optional)
Temperature accuracy
±1 °C ±0.5% of reading
Sensor maximum working pressure
1,450 psig (100 barg)
Meter approvals, calibrations, and certifications

•UL
•CSA
•IECEx
•NEPSI
•ATEX
•Ingress Protection
•EMC effects
Micro Motion 3700 Controller And Transmitter, Remote Field-Mount
Output variables
  • Mass & volume flow
  • Net product content / flow
  • Temperature
  • Density
  • Concentration
Local display
Multi-line LCD panel
  • Backlit LCD, 128 × 128 pixel, bit map
  • Adjustable contrast
  • Non-glare, chemical-resistant acrylic lens
  • Large push buttons with tactile feedback
  • Software-defined function keys
Power
AC option:
  • 85 to 265 VAC
  • 50/60 Hz, 30 VA
  • Complies with European low-voltage directive 2006/95/EC per IEC 61010-1, and Installation (Overvoltage) Category II, Pollution Degree 2DC option:
  • 18 to 30 VDC
  • 18 watts
  • typical, 25 watts maximum
    Input/output signals
    • Two active 4–20 mA
    • Three discrete outputs
    • One 2-wire frequency output
    • One 2-wire frequency input
    • Two discrete momentary inputs
    HART/WirelessHART
    Bell 202 signal is superimposed on the primary milliamp output
    Mounting options
    Remote field-mount
    Application types
    • Batch controller
    • Custody transfer
    • Two-phase flow/entrained gas
    • Meter verification
    Hazardous approvals
    • UL
    • CSA
    • ATEX
    • NEPSI

    Features

    Micro Motion™ F150S Coriolis Meter, 1 1/2 Inch (DN40), 316L Stainless Steel
    • Achieve highly accurate mass volume flow and density measurement in applications that require a compact, drainable design
    • Improve measurement and tracking with extensive process and meter diagnostics with on-board historian and logging
    • Broad range of meter approvals and certifications, including; CSA (Class 1 Div 1 groups C and D, Class 1 Div 2 groups A, B, C and D), ATEX, IECEx, Ingress Protection 66/67, and NAMUR
    • Custody Transfer Approvals from MID OIML R 117, National Type Evaluation Program (NTEP), Measurement Canada, and INMETRO Brazil
    • Realize the fastest response rates and accurate batch and process measurement with unmatched MVD transmitter technology
    • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
    • Interact with our 3D model to learn more about our F-Series Coriolis Flow and Density Meters
    Micro Motion 3700 Controller And Transmitter, Remote Field-Mount
    • Decrease your plant's labor, maintenance and operating costs with transmitter functions and PLC capabilities
    • Increase efficiency, accelerate throughput and improve product quality
    • Eliminate the need for external tools with full configuration capabilities
    • Improve interaction with a large, programmable display and descriptive alarms for easy setup, control and operation
    • Maximize uptime and process consistency with MVD technology that speeds response and enables multivariable measurement

    Documents & Drawings

    Micro Motion™ F150S Coriolis Meter, 1 1/2 Inch (DN40), 316L Stainless Steel
    Micro Motion 3700 Controller And Transmitter, Remote Field-Mount