No image available
No image available
Your request is being processed.
Micro Motion-K-F150S Sensor and 2500 Transmitter

Micro Motion™ F-Series Coriolis Meter Consisting of F150S Sensor and 2500 Transmitter

Specifications

Micro Motion™ F150S Coriolis Meter, 1 1/2 Inch (DN40), 316L Stainless Steel
Mass flow accuracy (Liquid)
±0.20% of rate (standard)±0.15% of rate (optional)±0.10% of rate (optional)
Mass flow repeatability (Liquid)
±0.050% of rate
Volume flow accuracy (Liquid)
±0.20% of rate (standard)±0.15% of rate (optional)±0.10% of rate (optional)
Volume flow repeatability (Liquid)
±0.050% of rate
Mass flow accuracy (Gas)
±0.5% of rate
Mass flow repeatability (Gas)
±0.25% of rate
Density accuracy (Liquid)
±0.002 g/cm³ (2.0 kg/m³) (standard)±0.001 g/cm³ (1.0 kg/m³) (optional)
Temperature accuracy
±1 °C ±0.5% of reading
Sensor maximum working pressure
1,450 psig (100 barg)
Meter approvals, calibrations, and certifications

•UL
•CSA
•IECEx
•NEPSI
•ATEX
•Ingress Protection
•EMC effects
Micro Motion 2500 Compact Control Room Multivariable Flow And Density Transmitter
Output variables
  • Mass & volume flow
  • Net product content / flow
  • Temperature
  • Density
  • Concentration
  • Local display
    None
    Power
  • Minimum 19.2 to 28.8 VDC
  • 6.3 watts
  • Meets Installation (Overvoltage) Category II, Pollution Degree 2 requirements
  • Input/output signals
  • One active 4–20 mA output
  • One active frequencty output
  • HART
    Bell 202 signal is superimposed on the primary milliamp output
    Mounting options
  • Mounted on 35 mm rail
  • Rail must be grounded
  • Application types
  • Continuous process control
  • Two-phase flow/entrained gas
  • Meter verification
  • Hazardous approvals
    Suitable for non-hazardous environments only

    Features

    Micro Motion™ F150S Coriolis Meter, 1 1/2 Inch (DN40), 316L Stainless Steel
    • Achieve highly accurate mass volume flow and density measurement in applications that require a compact, drainable design
    • Improve measurement and tracking with extensive process and meter diagnostics with on-board historian and logging
    • Broad range of meter approvals and certifications, including; CSA (Class 1 Div 1 groups C and D, Class 1 Div 2 groups A, B, C and D), ATEX, IECEx, Ingress Protection 66/67, and NAMUR
    • Custody Transfer Approvals from MID OIML R 117, National Type Evaluation Program (NTEP), Measurement Canada, and INMETRO Brazil
    • Realize the fastest response rates and accurate batch and process measurement with unmatched MVD transmitter technology
    • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
    • Interact with our 3D model to learn more about our F-Series Coriolis Flow and Density Meters
    Micro Motion 2500 Compact Control Room Multivariable Flow And Density Transmitter
    • Cut wiring expenses with a remote-mount transmitter using 35 mm DIN rail
    • Easily fit in control rooms – just a 0.03ft³ space requirement versus 1.0ft³ typically required for Coriolis transmitters
    • Simplify configuration with a four-wire connection to the sensors for power and signal
    • Diagnose for performance under entrained gas and batching from empty applications with MVD digital processing
    • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification

    Documents & Drawings

    Micro Motion™ F150S Coriolis Meter, 1 1/2 Inch (DN40), 316L Stainless Steel
    Micro Motion 2500 Compact Control Room Multivariable Flow And Density Transmitter