Damcos™ Control Cabinet

Product Description

Centralizing control of your marine Valve Remote Control system is simple with the Damcos Control Cabinet. Each cabinet holds 1-4 manifold rows and supports up to 120 valves. Each solenoid valve can have remote indication feedback (VPI) and be isolated for reliable emergency operation and easy repairs to reduce your downtime. The cabinet also hosts room for intelligent and standard I/O modules enabling all tank-related functions. With this distributed intelligence, response time is optimized.

Specifications

Connection Type(s)
Pipe Connection input: P & T Cabinet connection 3/8 Inch BSP
Pipe Connection output: A & B Manifold connection 1/4 Inch BSP
Dimensions
S-xx 768 x (576 to 1920) x 384mmD-xx/EL 1152/1920 x (1344 to 1920) x 384mm Q-xx/EL 1536/1920 x (1152 to 1920) x 960mm
Materials of Construction
Steel frame and sheet 2 and 3mm
Weight
See specific product data sheet
Product Program
Cabinet program from 4 to 120 Controls divided in single, double and quadruple type

Features

  • Robust design based on modular manifold stations, steel frames and manifold support plate.
  • Providing control/isolation and regulation capabilities
  • Communication to Integrated Control and Monitoring System
  • The cabinet is a vital part of the Emerson Valve Remote Control System
  • Cetop-3 manifold available in aluminum, brass and stainless and prepared for control, feedback and compensation blocks
  • Screw diver locks in front doors. (On request DIN locks.)
  • Low leakage solenoid valve (less than 10cc/min)
  • Throttle/stop valves on each station
  • System bleed valve on each manifold row for easy de-airing
  • Hand pump connections for easy emergency operation
  • Option for oil filtration and pressure meter at each manifold
  • Engineered for the harsh conditions of sea environments and backed by a worldwide service network