KTM-series mb1 floating ball valve

KTM Series MB1 Three Way (4 Seat) Floating Ball Valve

Product Description

The KTM Series MB1 is a three-way, four seat, L and T-port floating ball valve available in both full and reduced bore configurations. The Series MB1 is designed to divert and mix fluids, replacing several two-way valves to optimize space and simplify piping.

Products

Search
1-1 of 1 results for Products
series mb1 floating ball valve
Manual Actuator

Features

  • Positive alignment of body.
  • Blow-out proof stem for safety.
  • Sphericity tolerance of the ball is unsurpassed.
  • Multiple layers of adjustable PTFE chevron packing rings for standard model enable excellent fugitive emission control
  • Positive position indication.
  • Locking device capable.
  • Heavy duty body construction.
  • Machined ISO 5211 top mounting flange.
  • Live load springs keep constant force on stem-seal packing, ensuring seal integrity and extended valve life.
  • Dual shaft bearings for high cycle life operation.
  • Higher Cv (Kv) values and less cost for diverting which can be normally done with multiple installation of valves.
  • Equipped with 4 seats so that each port can be used as an inlet.

Specifications

Size range
DN 15 - 200 (NPS ½ - 8) Full bore, DN 125 - 200 (NPS 5 - 8) Reduced bore
Pressure rating
ASME Class 150, 300 JIS 10K, 20K
Temperature
-29°C to 150°C (-20°F - 302°F)
Seats
4 seats (L and T-port)

Documents & Drawings