Keystone-CompoSeal Valve

Keystone CompoSeal Resilient Seated Butterfly Valve

Product Description

The Keystone CompoSeal resilient seated butterfly valve features a valve body and disc in highly engineered composite material providing excellent internal and external chemical resistance whilst being lightweight and simple to install.

Products

Search
1-2 of 2 results for Products
CompoSeal Valve
Powered Actuator
F89
CompoSeal Valve
Manual Actuator

Features

  • Innovative wafer style body and disc in high engineered composite results in excellent internal and external chemical resistance.
  • Light weight construction results in lower cost and simplified installation.
  • No extra pipe support needed when installed in plastic or GRP piping.
  • Disc in high engineered composite material provides excellent corrosion resistance.
  • All fasteners in stainless steel 316 as standard.
  • Bubble tight shut-off in both directions, in accordance with EN 12266-1 leakrate A.
  • Pressure range up to PN 16 at elevated temperature.
  • Valve can be used in high line velocity applications up to 12 m/sec.
  • Spindle and primary valve seals are not influenced by the flange bolting force or pipe flange type.
  • High Kv (Cv) value.
  • No need for flange gaskets.
  • Primary stem sealing exceeds the pressure rating of the valve and prevents leakage through the shaft area to atmosphere.

Specifications

Material
Composition Fiber
Operating Temperature
Less than 150 C
Pressure Class
PN
Process Connection Type
PN16
Seat/Seal Type
Resilient
Shutoff Class
Zero Leakage
Valve Size
NPS 10 / DN 250, NPS 1-1/2 / DN 40, NPS 12 / DN 300, NPS 2-1/2 / DN 65, NPS 3 / DN 80, NPS 4 / DN 100, NPS 6 / DN 150, NPS 8 / DN 200
Valve Size Standard
DN
Valve Type
Butterfly

Documents & Drawings