No image available
No image available
Your request is being processed.
Asco-EF8316G046AC120/60,110/50D

ASCO™ EF8316G046AC120/60,110/50D

QuickShip QuickShip
QTY:

Product Description

3/4 X 11/16 3NO BRASS 17.1 AC

Models

Search
0 results in Products

Specifications

Body Material
Brass
Flow (Cv)
4.80
Valve Function
3 way - 3/2 Normally Open
Media
Air, Inert Gas, Water
Pipe/Port Type & Size
NPT 3/4
Valve Actuation
Solenoid
Voltage & Frequency
110 AC, 120 AC with 50/60 Hz
Min to Max Operating Pressure (Air)
10 - 250 PSI
Min to Max Operating Pressure (Water)
10 - 250 PSI
Product Weight
4.50 lbs
Kit Number
314496
Coil Class
F
Coil Number
238614-132-D
Orifice Size
11/16 in
Watt Rating
17.1 W
Item Status
Active
Lead Length
18 inch
Carton Note
3/4 X 11/16 3NO BRASS 17.1/F AC
Mounting Direction
ANY

Features

  • Low-power version has a molded one-piece solenoid with a highly efficient solenoid cartridge and special low wattage coil. Handles ambient temperatures up to 175° F (80° C). Designed for use in plant control automation to provide PLC compatibilit
  • Zero-minimum differential version features a brass body for general atmospheres and a stainless steel body for corrosive environments
  • Intrinsically-safe version is designed solely for installation in intrinsically safe or NIFW areas with properly approved and sized limiting barriers
  • A full range of globally approved explosion-proof enclosures are available with this series

Documents & Drawings