Fisher-P-L2t

Fisher™ FIELDVUE™ L2t Liquid Level Controller

Product Description

The Fisher FIELDVUE L2t level controller is part of the rugged L2 series of liquid level controllers. It uses a displacer type sensor to detect liquid level or the interface of two liquids of different specific gravities. This controller is ideal for level on gas separators and scrubber applications. The L2t design is an environmentally conscious solution with zero emissions.

Features

  • Improved Reliability
    • Moving to throttling control reduces equipment wear and creates smooth and continuous control by eliminating the full-stroke cycling associated with discrete control.
    • Use of the L2t reduces equipment inventory requirements as the level controller is adaptable for both throttling and on/off applications.
  • Factory Calibrated
    • The L2t controller is factory calibrated, simplifying setup.
    • Field upgrades to the L2t require no mechanical changes to vessels equipped with standard 2 NPT connections.
  • Environmentally Friendly
    • This zero-emission solution exceeds regulatory requirements and mitigates environmental concerns when used with electric actuation.

Specifications

Area Classification
Class 1, Division 1, Zone 0
Certifications
CSA and cCSAus
Communication Protocol
HART
Data Interface
4-20 mA with HART
Diagnostics
Cycle count, travel accumulator, time to open, time to close, open and closed dwell times
Operating Temperature
-40C° to 71C°
Process Control
Liquid level when combined with separator dump valve
Other Configurations
Contact your local Emerson sales office to learn about additional specifications or options for this product.

Documents & Drawings