Fisher-P-EZ-OVT

Fisher™ EZ-OVT Valve Trim

Product Description

Fisher EZ-OVT valve trim is dual seat valve trim, designed to maintain long term tight shutoff in on/off services that contain particulates in the flow stream, such as catalyst fines. These valves are used to control and purge the hydrogen and nitrogen transfer gases used in the UOP continuous catalytic regeneration (CCR) refining process.

ped

Products

Search
1-1 of 1 results for Products
:

Specifications

Certifications
PED, CRN
Critical Service
Erosive
Flow Characteristics
Modified Equal Percentage
Material
WCC
Operating Temperature
Standard Temperature
Pressure Class
ASME
Process Connection Type
Flanged, RTJ
Shutoff Class
Class VI (FCI 70-2)
Valve Size
NPS 1, NPS 1-1/2, NPS 2
Valve Size Standard
NPS
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Features

  • EZ-OVT trim features a dual seat design that includes a primary soft seat and a secondary metal seat. This dual seat design provides long term ANSI and IEC Class VI shutoff.
  • A double deadband area is built into the trim to inhibit erosive flow across the seating surfaces as the trim starts to open.
  • A special flow deflector directs the flow stream away from the seating surfaces once the valve has traveled off the seat.
  • Large flow passages and minimal moving parts reduce particulate build-up such as catalyst fines that could collect in these areas and cause failure.

Documents & Drawings