No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-685

Fisher™ 685 Series Piston Actuators

Product Description

Fisher 685 series piston actuators provide medium to high thrust output for a variety of medium to very large Fisher sliding-stem valves, including the easy-e™, HP, EH, FB, and 461 valves. The double-acting design of the actuator results in stiff, precise positioning. Spring-return constructions are also available and offer a fail open or closed mode of operation when paired with a valve.

Specifications

Actuation
Double-acting, Spring-return, Linear
Certifications
PED, CUTR, ATEX, SIL capable
Control Type
Throttling, Positioning
Operating Temperature
Standard Temperature
Power Source
Pneumatic
Process Control
On/Off, Throttling, Positioning
Valve Type
Angle Valve, Globe Valve
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Documents & Drawings

Features

  • Maximum thrusts of up to 354 kN (79,000 lbf) can be produced, depending on construction.
  • Depending on size, strokes of up to 610 mm (24 in) are available.
  • The double-acting construction allows for stiff, precise positioning.
  • A side-mounted handwheel is available for all sizes except the size 28, which uses a hydraulic hand pump for manual override control.
  • Internal bias spring constructions are available for applications requiring a mechanical fail mode.
  • Low friction piston seals and cylinder coatings reduce sliding friction and wear.