Fisher™ 670 Series Panel-Mounted Loading Regulators

Product Description

670 Series panel-mounted regulators are compact, rugged units used primarily for manually loading pressure-balanced gas regulators and providing manual control for diaphragm actuator control valves.

ped

Features

  • Control Flexibility
  • Convenient Fingertip Control
  • Easy Connections

Specifications

Maximum Inlet Pressure
Without Changeover Valve: 250 psig / 17,2 bar
With Changeover Valve: 50 psig / 3,4 bar
Maximum Outlet Pressure
Without Changeover Valve: 100 psig / 6,9 bar
With Changeover Valve: 50 psig / 3,4 bar
Outlet Pressure Range
0 to 125 psig / 0 to 8,6 bar in four ranges
Pressure Registration
Internal
Temperature Capabilities
-20 to 180°F / -29 to 82°C
Additional Technical Data
For additional technical information, contact your local Sales Office or refer to technical documentation.

Documents & Drawings