No image available
No image available
Your request is being processed.
Asco-8327G032AC115-120/50-60D

ASCO™ 8327G032AC115-120/50-60D

$2,100.00
QuickShip QuickShip
QTY:

Product Description

1/4 X 1/4 3U STAINL12 /F W

Specifications

Body Material
Stainless Steel
Valve Function
3 way - 3/2 Universal
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid
Voltage & Frequency
115-120 AC-60 with 50 Hz
Product Weight
0.00 lbs
Kit Number
131233
Coil Class
FT
Coil Number
276000-032-D
Watt Rating
12 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 1/4 3U S.S. 12.0/F AC

Features

  • Low-power models available for applications with limited power availability
  • 316 stainless steel construction available for highly corrosive atmospheres
  • Tamper-,proof no-voltage release manual reset provides added safety
  • Also available in NAMUR direct-mount and manual-reset constructions

Documents & Drawings