Enardo™ Model 2100 Emergency Relief Vent

Product Description

The Enardo Series 2100 is designed to provide an emergency pressure relief opening for storage tanks when exposed to over pressures that are not handled by standard tank vents. These vents provide the capacity to meet API standard 2000 for emergency venting due to fire exposure when properly sized. Quick and easy access for tank inspection and maintenance is also provided. The Enardo emergency pressure relief vent provides pressure relief only.

atex-certification

Specifications

Sizes
16 through 24
Housing Materials
Carbon Steel | 304 SS | 316 SS
Leakage Rate
Exceed Leakage Standard of 1 SCFH @ 90% Set Point
Seal and Gasket Materials
Buna-N | FEP Teflon | Viton
Base, Arm and Disk Materials
Carbon Steel (Base Only) | 304 SS | 316 SS | Aluminum (Lid Only)
Pressure Settings
Up to 8.0 oz/sq in
Options
Special Coating, Optional Hardware

Features

  • Exceeds Leakage Standard of 1 SCFH @ 90% Set Point
  • Field Replaceable Components
  • Corrosion Resistant Coatings
  • Certified Flow Capacities Per API
  • Available with ANSI, DIN and JIS Flanges
  • EN 13463-1, EN 13463-5 Certified