Enardo™ Series ES-951 Enhanced Sealing High-Performance Top-Mount Pressure Relief Valve

Product Description

The Enardo Series ES-951 represents the latest development in high performance enhanced sealing tank venting products with a leakage rate not to exceed 0.1 SCFH at 90% of the set point. This valve provides pressure relief for normal venting requirements while maintaining a safe internal working pressure and reducing fugitive emissions by a factor of up to 10 times less than similar valves that conform to the industry standard leakage rate of 1 SCFH at 90%

Features

  • Saber Guide System for Precise Valve Stroke
  • Leakage not to exceed 0.1 SCFH at 90% of set point
  • Fully Replaceable Pallet and Seat Assemblies
  • Available with ANSI, DIN and JIS Flanges

Specifications

Sizes
2 through 12
Housing Materials
Aluminum | Stainless Steel | Carbon Steel
Leakage Rate
Leakage not to exceed 0.1 SCFH at 90% of set point
Weight Materials
Zinc Plated CS | Stainless Steel | Lead
Seat and Pallet Materials
316 Stainless Steel
Seal and Gasket Materials
Buna-N | FEP Teflon | Viton | FVMQ
Pressure Settings
0.5 to 32 oz/sq in (Sizes 2" to 6")
0.5 to 24 oz / sq in (Sizes 8" to 12")
Options
Special Coating, Weight Material, Hardware, Gasket Material, Steam Jacket or Trace, Smart Wireless Monitoring

We are Online, Would you like to Chat?