Enardo-P-ES-805-SO

Enardo™ Series ES-805-SO In-Line Pressure Vacuum Vents

Product Description

Enardo ES-805 in-line vent valves represent the latest development in high-performance, tight-sealing tank venting products, and complement the industry-leading Enardo ES-665 Series thief hatch product line.

Specifications

Sizes
2 through 4
Housing Materials
Aluminum
Leakage Rate
Leakage not to exceed 0.1 SCFH at 90% of set point
Weight Materials
Zinc Plated CS | Lead
Pallet Materials
Aluminum
Seal and Gasket Materials
Buna-N | Viton
Pressure Settings
1.0 to 16.0 oz/sq in
Vacuum Settings
0.4 oz/sq in

Features

  • Leakage Rate No Greater Than 0.1 SCFH @ 90% Set Point
  • Multiple Pressure Settings
  • Viton Gaskets for Corrosive Service
  • Certified Flow Capacities Per API
  • Coating Options for Extremely Harsh Environments