Emerson-775 Wireless THUM Adapter Assembly Tank Gauging

Emerson Wireless 775 THUM™ Adapter Assembly Tank Gauging

Product Description

The Emerson Wirreless THUM Adapter allows WirelessHART® communication according to the IEC 62591 standard between the Rosemount 2410 Tank Hub and the Emerson Wireless Gateway. The THUM Adapter is integrated with a connection box supplied by and prepared for Rosemount Tank Gauging System solutions.

Specifications

Communication Protocol
IEC 62591 (WirelessHART®)
Update Rate
User selectable, eight seconds to 60 minutes
Power Supply
Powered by Rosemount 2410 Tank Hub
Materials of Construction
Housing/enclosure: Polyurethane painted, low-copper aluminum housing.
Antenna: Polybutadine terephthalate (PBT)/polycarbonate (PC) integrated omnidirectional antenna.
Cable Glands
One M20 x 1.5 entry for cable gland or conduit adapter
Optional:
  • Metal cable gland M20 x 1.5
  • 1/2 NPT adapter (female thread)

Features

  • Add wireless access to any measurement point
  • Wireless output protected by industry leading security
  • Gain access to additional information such as diagnostics or multivariable data

Documents & Drawings