Emerson’s (formerly GeoFields™) MAOP Verification Module for IntegrityManager™ Software for Risk Modeling intuitively interfaces with data sources to construct the right verification logic for your organization. It enables users to dynamically segment pipeline data and quickly evaluate each segment. Users can also drill down to individual segments or summarize maximum allowable operating pressure (MAOP) for a route or user-defined range. Reporting is available at all levels of detail, from individual input factors on a segment basis, to one-click generation of populated sections of regulatory reports. Users can control implementation of MAOP verification logic and apply the logic to their pipeline data. This module eliminates manual data input by using live enterprise data to improve accuracy.