Emerson's (formerly GeoFields) RiskFrame™ HCA Software streamlines Class Location, High Consequence Area (HCA), and Moderate Consequence Area (MCA) analysis. As a key component of a pipeline integrity management program, this complete, audit-proven solution helps reduce risk and ensure safer pipeline operations by providing detailed visualization. Highly-configurable analysis settings allow users to achieve results at a granular level by customizing the system based on the type of analysis and the calculation options required. Once the settings are confirmed for a single pipeline, the same configuration can be easily applied across multiple pipelines. All results are summarized in a detailed map that can be shared with authorized recipients across your enterprise to quickly put up-to-the-minute information in the hands of employees who need it most.