Emerson's (formerly GeoFields) RiskFrame™ Analyst Software provides easy access to the library of enterprise in-line inspection surveys from any vendor, allowing users to discover pipeline defects, query anomalies by criteria, organize anomalies into PHMSA classifications, and create a dig sheet for any recorded anomaly. This advanced solutions allows users to analyze and quickly identify critical pipeline defects by capitalizing on an array of powerful Esri® ArcGIS modeling scripts. Query results are sorted through the use of map, tabular and chart views. The defects classification is published to the enterprise database to help track significant defects and can be analyzed by an engineer through the easy-to-use interface that provides access to intuitive query tools. In addition, all results are exported and dig sheets are dynamically created to provide field crews with the necessary information to complete maintenance activities in the field.