PACSystems™ RX3i CPL410 Controller

QTY:

Product Description

RX3i controllers provide the foundation for Industrial Internet connectivity. It is a powerful, modular Programmable Automation Controller with a focus on high availability. The RX3i features a single control engine and a universal programming environment to provide application portability across multiple hardware platforms.

rohs
fcc-approved

Specifications

Part Number
IC695CPL410
Processor
1.2 GHz AMD G Series Quad Core
Operating System
VxWorks
Power requirements
Input Power (Max) - 20 Watts, Input Voltage (Min) - 18 VDC, Input Voltage (Max) - 30 VDC
Display
OLED
Security
Secure Boot and Trusted Platform Module (TPM)
Marine
ABS, DNV-GL, BV, LR

Features

  • Built-in security protocols and a broad suite of cyber-security technology and tools help protect against attacks, prevent unauthorized code and application updates, and protect against man-in-the-middle and denial of service attacks.
  • Outcome optimizing controllers can provide software upgrades, patches, and antivirus updates from a central location, with minimal system disruption
  • Scalable performance and multiple form factors support a wide variety of industrial applications.
  • PACEdge technology is pre-installed, allowing customers and OEM to use the CPL410 for a variety of use cases such as: Linux Co-Processer, Local Web-based HMI, Black Box Recorder & Data Logger, and Remote Alerts
  • Can be configured for simplex and redundant operation, at incremental frame rates as fast as 3ms in any configuration.
  • Built on a scalable, synchronized, hot-standby redundancy control platform, to ensure uninterrupted control of your applications and processes with total transparency with switchover time as fast as 300 msec
  • Supports OPC UA Non-Transparent Server Redundancy