Emerson-P-bC6L18FDD0ZHF

bCOM6-L1800 Intel 6th Gen Core Rugged COM Express Module Intel Celeron G3902E 1.6GHz 4GB

Product Description

COM Express computer modules are perfect for OEMs designing computing platforms into equipment for industrial or harsh environments, and when reducing the overall design cycle and lowering validation costs are of key importance. Available with both Intel and AMD x86 architecture processors.

Specifications

Part Number
bC6L18FDD0ZHF
COMe Family
bCOM6-L1800 Intel 6th Gen Core
CPU
Intel Celeron G3902E 1.6GHz
CPU Power
25W
Cores/Frequency
2
Memory
4GB
Storage
none
Ethernet
1x 10/100/1000BASE-T
USB
4x USB 3.0, 8x USB 2.0
Operating System
Support for Win-7, Win-10, Linux, VxWorks
Operating Temperature
-40C to +85C

Features

  • Rugged design with soldered processor and memory
  • Latest Intel Core and Xeon architecture processors
  • COM Express compliant Basic size with Type 6 connector pinout
  • Dynamic thermal management with pattented cooling technology supporting high operating temperature range without performance degradation and throtling