Emerson-P-AgileOps Operational Limits

DeltaV™ AgileOps Operational Limits

Product Description

Monitor bypasses, interlocks, operating envelopes, and integrity operating windows (IOWs) with AgileOps. Track frequency and time in degression on a unit, facility, or enterprise basis. AgileOps includes reports and dashboards to aggregate metrics at a site or organization level while also allowing you to drill down to the details for a specific state or instance.

Features

  • AgileOps Operational Limits monitors inputs, typically using real-time data, to determine if it is active, and then tracks the counts and duration of activation. AgileOps will then automatically aggregate that metric based on the list the input is in. The results can be viewed via AgileOps Performance Analytics.
  • In addition to DeltaV™, AgileOps is compatible with many control systems including Ovation™, Honeywell Experion® and TDC®, Siemens PCS7® and APACS, ABB 800xA, ABB Advant, DOW’s MOD 5, Schneider Foxboro®, TIS/OMM, ClearSCADA, and Yokogawa Centum VP, thus delivering a complete solution for an entire site with one or multiple control system manufacturers. AgileOps also offers a generic connector for other systems not listed. 

Documents & Drawings