No image available
No image available
Your request is being processed.
AVENTICS-R412009671

AVENTICS™ 5/2-directional valve, Series 740-BV R412009671

$77.69
QTY:

Product Description

V740-5/2DS-00000-07-BV

Specifications

Activation
Electrically
Nominal flow Qn
700 l/min
Switching principle
5/2
Working pressure min.
1.5 bar
Working pressure max
10 bar
DC operating voltage
24 V
Operational voltage AC at 50 Hz
230 V
Operational voltage AC at 60 Hz
230 V
Voltage tolerance DC
-10% / +10%
Voltage tolerance AC 50 Hz
-20% / +10%
Voltage tolerance AC 60 Hz
-10% / +20%
Manual override
with detent
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form A
Actuating control
Double Solenoid
Sealing principle
Soft Seal
Pilot
Internal
Valve type
Diaphragm poppet valve
basic valve with electrical connector
Basic valve without coil
Throttle
with throttle
Connection type
Pipe connection
Blocking principle
Plate principle, Single base plate principle
Can be assembled into blocks
Can be assembled into blocks
Temperature resistance
-25 °C cold-resistant
Min. ambient temperature
-25 °C

Documents & Drawings