AVENTICS™ L11BA452O000030

$93.82
QuickShip QuickShip
QTY:

Product Description

VALVE L1 SERIES

B10

Specifications

Activation
electrically
Nominal flow Qn
985 l/min
Compressed air connection output
1/8 NPTF
Compressed air connection input
1/8 NPTF
Compressed air connection, exhaust
1/8 NPTF
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Operational voltage AC at 50 Hz
115 V
Voltage tolerance AC 50 Hz
-10% / +10%
Operational voltage AC at 60 Hz
120 V
Voltage tolerance AC 60 Hz
-10% / +10%
Manual override
with detent
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form B ( 11mm )
Electrical connection number of poles
3-pin
Valve type
Spool valve (Spool & Sleeve)
Actuating control
Single Solenoid
Sealing principle
metal/metal sealing
Pilot
Internal
Connection type
Pipe connection
Control pressure min.
1 bar
Control pressure max.
10 bar
Min. ambient temperature
-23 °C
Min. medium temperature
46 °C, -23 °C
Medium
Compressed air

Features

  • Highly repeatable and reliable performance in harsh environments
  • Robust construction provides industry-leading life cycle performance
  • Ideal for high cycle-rate machine applications
  • Speed controls enable machine cycle rate optimization