No image available
No image available
Your request is being processed.
AVENTICS-5727560920

AVENTICS™ 5/4-directional valve, Series 740 5727560920

$320.00
QTY:

Product Description

V740-5/4CC-DA10-024DC-07-MODI

Specifications

Activation
Electrically
Note
4th switching position (coil a and b = actuated), ATEX optional
Switching principle
5/4, pressurized center
Valve function
Pressurized Center
Manual override
without detent
Pilot
Internal
Nominal flow Qn
950 l/min
Compressed air connection output
Ø 10x1
Min. working pressure
3 bar
Max. working pressure
10 bar
Operational↩voltage
24 V DC
Voltage tolerance DC
-10 % / +10 %
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form A
Connector standard
EN 175301-803:2006
Protection class with connection
IP65
Reverse polarity protection
Protected against polarity reversal
Sealing principle
Soft seal
Compatibility index
14
Power consumption DC
2.1 W
Duty cycle
100 %
Typ. switch-on time
20 ms
Typ. switch-off time
54 ms
Min. ambient temperature
-15 °C
Max. ambient temperature
50 °C

Features

  • Robust polymer housing
  • Suitable for all air qualities
  • For consistently high repeatability
  • Base plate assembly and block assembly possible
  • Versions also available with UL and ATEX coils

Documents & Drawings