No image available
No image available
Your request is being processed.
AVENTICS-5727495270

AVENTICS™ 5/2-directional valve, Series 740 5727495270

$134.05
QTY:

Product Description

V740-5/2AR-110AC-07-MODI

Specifications

Activation
Electrically
Nominal flow Qn
700 l/min
Switching principle
5/2
Compressed air connection output
3/8″
Working pressure min.
1.4 bar
Working pressure max
10 bar
Operational voltage AC at 50 Hz
110 V
Operational voltage AC at 60 Hz
110 V
Voltage tolerance AC 50 Hz
-20% / +10%
Voltage tolerance AC 60 Hz
-10% / +20%
Manual override
with detent, without detent
Actuating control
Single Solenoid
Sealing principle
Soft Seal
Valve type
Diaphragm poppet valve
Valve plug connector
Without valve plug connector
Throttle
with throttle
Connection type
Pipe connection
Return
with air spring return
Blocking principle
Single base plate principle, Plate principle
Can be assembled into blocks
Can be assembled into blocks
Min. ambient temperature
-15 °C
Max. ambient temperature
50 °C
Min. medium temperature
-15 °C
Max. medium temperature
50 °C
Medium
Compressed air

Features

  • Robust polymer housing
  • Suitable for all air qualities
  • For consistently high repeatability
  • Base plate assembly and block assembly possible
  • Versions also available with UL and ATEX coils

Documents & Drawings