DeltaV-P-VF1058B1C1

SmartProcess™ Compressor Solution by DeltaV™

Product Description

Emerson’s SmartProcess™ Compressor Solution by DeltaV™ application is designed for the DeltaV™ digital automation system, working with smart field devices to improve the compressor operation safety, stabilize the main process parameter and increase energy efficiency. A special DeltaV application library provides a set of Composite Blocks, pre-engineered Module Classes, graphics and dynamos that minimize engineering effort required to deliver the solution.

Specifications

System Compatibility
SmartProcess™ Compressor Solution by DeltaV™ is available on DeltaV v12.3 or higher systems

Features

  • Eliminate black boxes
  • Increase compressor operation range
  • Minimize the risk of compressor surge
  • Stabilize the main process parameter of the compressor
  • Reduce energy consumption
  • Balance the load of parallel compressors
  • Faster startups and lower cost of implementation
  • Tune and configure all devices in the control loop from one place