DeltaV-P-Mobile

DeltaV™ Mobile

Product Description

DeltaV Mobile allows users to view real-time process data, historical trends, and alarms from multiple DeltaV systems and other key data sources. The IIoT ready solution streamlines workflows by making it easier for managers and engineers to share critical information for enhanced business results.

Specifications

Compatibility
Functions on DeltaV v13.3.2 and greater
iOS Mobile Devices
iPhone 5s, 6, 6s, 6s Plus, 7, and 7 Plus
iOS Operating Systems
iOS 9 and newer
Android Mobile Device
Samsung Galaxy S5, S6, S7, S8, S5 Note, Google Pixel, LG G6
Android Operating Systems
Android 5.0 Lollipop and newer

Features

  • Get the same richness of data and alarms from DeltaV operator stations, now on built-for-purpose mobile screens.
  • Easily and securely access your data on-premise with Wi-Fi or off-premise with VPN.
  • Engineers, operators, and managers can maintain situational awareness beyond the operator console by securely accessing key data from a mobile device.
  • Easily create personalized watch lists of process values and alarms, with no additional DeltaV configuration required.
  • Receive real-time notifications of DeltaV alarms.
  • Collaborative features make it easier to securely share data among your team.
  • View alarm details and trends of related process data on the same screen, providing additional context to alarms.
  • Users can view DeltaV data from multiple DeltaV systems, continuous historians, and other data sources from their mobile devices.
  • Available on iOS and select Android Devices.