Rosemount-3410 Series Electronics Gas Ultrasonic Flow Meters

Rosemount™ 3410 Series Electronics for Gas Ultrasonic Flow Meters

Product Description

Next-generation Rosemount 3410 Series Electronics rapidly process critical gas ultrasonic flow data to ensure changing flow dynamics are communicated in a matter of seconds. Compatible with all Rosemount 3410 Series Gas Ultrasonic Flow Meters and most prior models, the powerful electronics platform provides superior low-flow accuracy and linearity throughout the calibrated flow range. This accuracy and repeatability is maintained over the life of the meter to ensure stable, long-term performance. In addition, the streamlined electronics design simplifies installation and reduces maintenance time and costs.

Specifications

Power
10.4 VDC to 36 VDC
8 watts typical; 15 watts maximum
Operating Temperature Range
-40°C to +60°C (-40°F to +140°F)
Operating Relative Humidity
Up to 95% non-condensing
Storage Temperature
-40°C to +85°C (-40°F to +185°F) with a low temperature storage limit of -20°C (-4°F) for T-21 transducers and -50°C (-58°F) for T-22 transducers
Mount Options
Integral mount (standard)
Remote mount (optional) with 4.6 m (15 ft) cable; required for process temperature above +60°C (+140°F)
Materials
Aluminum and stainless steel

Features

  • Improve productivity with quick local access to 10 scrolling variables on an optional LED display
  • Enable enterprise-wide communication and integration with true 100Base-T Ethernet connectivity
  • Expedite auditing and dispute resolution with extensive hourly and daily archive logs
  • Monitor flow analysis and receive an intuitive view of meter health with integrated MeterLink™ Software
  • Reduce time and cost with individually replaceable CPU, input/output (I/O), intrinsic safety and power supply boards
  • Maximize uptime with superior transient (lightning) protection
  • Increase I/O with new Type 4 CPU Module with up to six frequency or digital outputs
  • Significantly reduce time previous spent on data analysis and troubleshooting with the new Smart Meter Verification Basic feature now included in the latest 3410 Electronics firmware update

Documents & Drawings