Damcos-P-Green Oil Technology

Green Oil Technology

Product Description

With a greater emphasis on protecting marine environments, our Green Oil Technology enables you to adhere to existing international pollution legislation while meeting your performance needs. This oil works with our entire VRC (Valve Remote Control) program. Don’t wait for a mishap! The U.S. Environmental Protection Agency has tougher regulations stating that all vessels navigating in U.S. waters must, if technically feasible, use EALs (Environmental Acceptable Lubricants) in all oil-to-sea interfaces.

Features

  • Prevents gumming and deposits of ageing products, even at extremely high operating temperatures
  • Outstanding high-pressure characteristics
  • Oxidation-resistant at high temperatures Excellent cold flow characteristics (extremely low pour poinComplies with new EPA (U.S. Environmental Protection Agency) standards
  • Minimal environmental impact
  • Low pour point protects at low temperatures
  • Biodegradable, made of 100% saturated synthetic ester
  • Enhances your green ship profile
  • Is not bio-accumulative
  • Reliable at high pressure and high temperature oxidation resistance
  • Properties of oil are minimally-toxic
  • Does not show visual sheen on water surface
  • Will decompose without affecting the salt- or fresh-water environments

Documents & Drawings