No image available
No image available
Your request is being processed.
Emerson-P-IC225SXE262

PACSafe Configurable Safety Controller, expandable, no display

Product Description

Designed with Original Equipment Manufacturers and their end-users in mind, PACSafe Configurable Safety Controllers are perfect for machine automation applications requiring integrated SIL3 machine safety with multiple coordinated safety sensors. PACSafe solutions easily scale from small to complex machines and provide an intuitive graphical-based interface for configuration and programming.

Specifications

Part Number
IC225SXE262
Module Type
Base Controller
Expandable
Yes – up to 8 Expansion Modules
LCD Display
No
Relative Humidity
90 percent at 50C
Max Operating Temperature
55C
Input Operation
Simultaneous or Concurrent
Number of Safe Inputs
26
Number of Convertible Inputs
8
Safety Input - Dual Channel (Dry Contact)
5-50 mA at 24 VDC
Safety Input - Dual Channel (Solid-State)
50 mA at 15 - 30 VDC
Safety Input - Reset
5-50 mA at 24 VDC
Independently Controlled Safe Outputs
4
Output Configuration
2 OSSD Pairs
Non-Safe Output Configuration
Up to 11 PNP
Supply Voltage
24 VDC
Terminal Type
Screw (Spring Clamp available as an accessory)
Removable Terminals
Yes
Vibration
9-150 Hz at 1g occasional/0.5g continuous
IP Rating
IP20
Safety Certifications
Category 4, PL e (EN ISO 13849), SIL CL 3 (IEC 62061, IEC 61508)
Dimensions (mm)
110H x 45W x 129D

Features

  • Flexible and intuitive icon-based programming with drag-and-drop configuration
  • Pre-configured safety function blocks to simplify application programming
  • Twenty-six inputs, including eight that can be used as non-safe outputs
  • Two OSSD outputs, each can be split into two single-channel safety outputs
  • Expandable models for adding up to 8 additional I/O modules
  • Standard Industrial Ethernet, optional LCD Display, and accessories for full customization

Documents & Drawings