No image available
No image available
Your request is being processed.
Emerson-P-IC225SRD130

PACSafe Interface Module for Light Curtains (3 open, 0 closed outputs)

Product Description

PACSafe Interface Modules provide isolated safety output contacts for light curtains and other primary safety devices with External Device Monitoring (EDM). Featuring 6 amp hard contact outputs, these modules are an integral part of a reliable, fast, and complete safety solution.

Specifications

Part Number
IC225SRD130
Device Type
Safety Relay
Safety Module Type
Interface Module
Dimensions
97.5h x 100w x 22.5d mm
Relative Humidity
90 percent at 50C
Max Operating Temperature
50C
Input Operation
Simultaneous or Concurrent
Number of Safe Inputs
1 Dual (Typ controlled by an OSSD Pair)
Number of Safe Inputs
Qty 2, 24VDC
Safety Inputs (Solid-State)
50 mA at 24 VDC
Independently Controlled Safe Outputs
1
Safe Output Rating
Relay - 6A at 240VAC/24VDC
Mechanical Life
20 million operations
Power Consumption
0.1A
Response Time
20mS (max.)
Supply Voltage
24 VDC
Vibration
10-55 Hz at 0.35 mm
Electrical Life
1,000,000 cycles at 450 VA
IP Rating
IP20
PL Rating
e
Safety Category Rating
4
SIL Rating
3
Output Configuration
3 normally open

Features

  • 6A hard contact outputs
  • 24 VDC operation
  • 22.5 mm (0.9in) DIN-rail mountable housing
  • Standard push-in spring clamp connectors for quick, easy, toolless installation

Documents & Drawings